Menu Search

LED Spacers - Elongated,Imperial Spacers, Extruded, Black,T-1 & T1-3/5

In production

These LED Spacers are designed to fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height
LEDS3-3-26
0.374 RM - 0.7252 RM 5739 In stock
Oblong
Black
PVC
4.7 mm
LEDS3-12-26
0.5053 RM - 0.9797 RM 1041 In stock
Oblong
Black
PVC
19.1 mm
LEDS3-8-26
0.4174 RM - 0.8092 RM 5023 In stock
Oblong
Black
PVC
12.7 mm
LEDS3-6-26
0.3927 RM - 0.7615 RM 3231 In stock
Oblong
Black
PVC
9.5 mm
LEDS3-4-26
0.4665 RM - 0.9045 RM In production
Oblong
Black
PVC
6.4 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-3-26

Price Range
0.7252 RM - 0.374 RM

Stock Levels
5739 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    4.7 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-12-26

Price Range
0.9797 RM - 0.5053 RM

Stock Levels
1041 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    19.1 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-8-26

Price Range
0.8092 RM - 0.4174 RM

Stock Levels
5023 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    12.7 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-6-26

Price Range
0.7615 RM - 0.3927 RM

Stock Levels
3231 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    9.5 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-4-26

Price Range
0.9045 RM - 0.4665 RM

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    6.4 mm