Latch And Lock Key - Material - Zinc Alloy ; Key Type - 7.0 mm Triangle ; ; Finish - Chrome Plated

Item code: 06737E

2794 In stock
Chrome Plated 6.5/7 mm Triangle small key for Mini Cam Locks and Quarter Turns made to fit Essentra Square locks. Replaces Item No.(s): Essentra 468531
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 199 6.3089 RM
200 - 1999 3.605 RM
2000 - 7999 3.4248 RM
8000 + 3.2535 RM
Standard pack: 200

Order any quantity

Total price:

6.31 RM

1 x 6.3089 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Key Type 7.0 mm Triangle
Material Zinc Alloy

Useful Information