Menu Search

Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 32.0 mm | 1.26 in ; Overall Length - 56.0 mm | 2.205 in ; Handle Type - Tool Operated

Item code: 0403404230E

10 In stock
Replaces Item No.(s): Essentra 551448
Print page
SKU price information
Quantity Unit price
1 - 4 882.2207 RM
5 - 9 441.1104 RM
10 - 49 294.0736 RM
50 - 99 264.6663 RM
100 + 220.5552 RM
Standard pack: 10

Order any quantity

Total price

882.22 RM

1 x 882.2207 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Cam Material Stainless Steel
Finish Stainless Steel
Handle Type Tool Operated
Housing Material Stainless Steel
Latch Material Stainless Steel
Latch Style Fixed Compression
Material Stainless Steel
Standards IP65
Certification IP65
Maximum Grip 32.0 mm
Head Height 6.0 mm
Housing Height 30.0 mm
Maximum Compression 6.0 mm
Mounting Orientation Left Handed

Useful Information