Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 22.0 mm | 0.866 in ; Overall Length - 46.0 mm | 1.811 in ; Handle Type - Key Operated

Item code: 0403401360E

10 In stock
Replaces Item No.(s): Essentra 551431
Print page
SKU price information
Quantity Unit price
10 - 99 259.116 RM
100 - 399 246.1602 RM
400 + 233.8521 RM
Standard pack: 10

Order any quantity

Total price:

2,591.16 RM

10 x 259.116 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Cam Material Stainless Steel AISI 316
Finish Stainless Steel
Handle Type Key Operated
Latch Style Fixed Compression
Material Stainless Steel
Standards IP65
Maximum Grip 22.0 mm
Head Height 6.0 mm
Housing Height 30.0 mm
Maximum Compression 6.0 mm
Mounting Orientation Left Handed

Useful Information