Item code:
0403401334E
Quantity | Unit price |
---|---|
1 - 99 | 371.0306 RM |
100 - 399 | 352.4788 RM |
400 + | 334.8552 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Cam Material | Stainless Steel |
---|---|
Finish | Stainless Steel |
Handle Type | Key Operated |
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Latch Style | Fixed Compression |
Material | Stainless Steel |
Certification | IP65 |
Maximum Grip | 38.0 mm |
Maximum Grip | 1.496 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 30.0 mm |
Housing Height | 1.181 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue