Menu Search

Compression Cam Latch - Cam Material -Stainless Steel Maximum Grip : 38.0 mm | 1.496 in

Item code: 0401402834E

10 In stock
SKU price information
Quantity Unit price
1 - 99 286.3627 RM
100 - 399 272.0442 RM
400 + 258.4424 RM
Standard pack: 10

Order any quantity

Total price

286.36 RM

1 x 286.3627 RM

Useful Information

Specifications

Imperial
Metric
SKU attributes
Cam Material Stainless Steel
Finish Stainless Steel
Handle Type Key Operated Handle
Housing Material Stainless Steel
Latch Material Stainless Steel
Latch Style Fixed Compression
Material Stainless Steel
Standards IP65
Certification IP65
Maximum Grip 38.0 mm
Head Height 6.0 mm
Housing Height 30.0 mm
Maximum Compression 6.0 mm
Mounting Orientation Left Handed

page.sku.legislationAndCompliance.title

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us