Item code:
0401129431E
Quantity | Unit price |
---|---|
1 - 49 | 135.4952 RM |
50 - 499 | 77.4254 RM |
500 - 1999 | 73.5543 RM |
2000 + | 69.8767 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Black Powder Coated |
Handle Type | Knob |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Fixed Compression |
Material | Die Cast Zinc Alloy |
Standards | RoHs, IP Rating |
Certification | IP65 |
Maximum Grip | 35.0 mm |
Maximum Grip | 1.378 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 30.2 mm |
Housing Height | 1.189 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue