Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; Maximum Grip - 20.0 mm | 0.787 in ; Overall Length - 76.0 mm | 2.992 in ; Handle Type - Key Operated

Item code: 0401124261E

76 In stock
Replaces Item No.(s): Essentra 491189
Print page
SKU price information
Quantity Unit price
1 - 49 106.8879 RM
50 - 499 71.2586 RM
500 - 999 67.6957 RM
1000 + 64.1327 RM
Standard pack: 50

Order any quantity

Total price:

106.89 RM

1 x 106.8879 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Finish Black Powder Coated
Handle Type Key Operated
Latch Style Fixed Compression
Material Die Cast Zinc Alloy
Standards IP65
Maximum Grip 20.0 mm
Head Height 6.0 mm
Housing Height 32.0 mm
Maximum Compression 6.0 mm
Mounting Orientation Left Handed

Useful Information