Item code:
0401124230E
Quantity | Unit price |
---|---|
1 - 49 | 84.8988 RM |
50 - 499 | 48.5136 RM |
500 - 1999 | 46.0877 RM |
2000 + | 43.7838 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Black Powder Coated |
Handle Type | Tool Operated |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Fixed Compression |
Material | Die Cast Zinc Alloy |
Standards | RoHs, IP Rating |
Certification | IP65 |
Maximum Grip | 32.0 mm |
Maximum Grip | 1.26 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue