Menu Search

Face Protectors - Ribbed

In stock

Ribbed Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
Product SKUs information
Quick View Item Code Price range Availability Colour Rib Diameter Material Head Diameter Compatible Nominal Pipe Sizes (All) Overall Height
494285
1.2483 RM - 2.4205 RM 5369 In stock
Yellow
30.0 mm
PE
70.0 mm
19.5 mm
494296
28.2814 RM - 31.3368 RM 482 In stock
Yellow
325.0 mm
PE
408.0 mm
41.5 mm
494294
10.4854 RM - 20.3318 RM 726 In stock
Yellow
221.0 mm
PE
270.0 mm
41.5 mm
494283
0.8738 RM - 1.6944 RM 9503 In stock
Yellow
19.0 mm
PE
45.0 mm
16.5 mm
494289
2.871 RM - 5.5671 RM 1613 In stock
Yellow
72.0 mm
PE
122.0 mm
34.5 mm
494295
17.6063 RM - 19.5083 RM 491 In stock
Yellow
275.0 mm
PE
345.0 mm
41.5 mm
494284
0.9987 RM - 1.9364 RM 1479 In stock
Yellow
24.0 mm
PE
58.0 mm
16.5 mm
494286
1.498 RM - 2.9046 RM 1646 In stock
Yellow
39.0 mm
PE
78.0 mm
29.5 mm
494288
2.2469 RM - 4.3568 RM 2629 In stock
Yellow
56.0 mm
PE
102.0 mm
29.5 mm
494293
7.4896 RM - 14.5227 RM 920 In stock
Yellow
170.0 mm
PE
215.0 mm
36.5 mm
494291
5.2427 RM - 10.1659 RM In production
Yellow
119.0 mm
PE
163.0 mm
36.5 mm
494290
3.2455 RM - 6.2932 RM 5614 In stock
Yellow
85.0 mm
PE
138.0 mm
34.5 mm
494292
6.2413 RM - 12.1023 RM 701 In stock
Yellow
143.0 mm
PE
190.0 mm
36.5 mm
494287
1.6228 RM - 3.1466 RM 2012 In stock
Yellow
45.0 mm
PE
88.0 mm
29.5 mm
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 25, ANSI 1 ; Head Diameter - 70.0 mm | 2.756 in ;

494285

Price Range
2.4205 RM - 1.2483 RM

Stock Levels
5369 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 300, ANSI 12 ; Head Diameter - 408.0 mm | 16.063 in ;

494296

Price Range
31.3368 RM - 28.2814 RM

Stock Levels
482 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 200, ANSI 8 ; Head Diameter - 270.0 mm | 10.63 in ;

494294

Price Range
20.3318 RM - 10.4854 RM

Stock Levels
726 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 15, ANSI 1/2 ; Head Diameter - 45.0 mm | 1.772 in ;

494283

Price Range
1.6944 RM - 0.8738 RM

Stock Levels
9503 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 65, ANSI 2-1/2 ; Head Diameter - 122.0 mm | 4.803 in ;

494289

Price Range
5.5671 RM - 2.871 RM

Stock Levels
1613 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 250, ANSI 10 ; Head Diameter - 345.0 mm | 13.583 in ;

494295

Price Range
19.5083 RM - 17.6063 RM

Stock Levels
491 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 20, ANSI 3/4 ; Head Diameter - 58.0 mm | 2.283 in ;

494284

Price Range
1.9364 RM - 0.9987 RM

Stock Levels
1479 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 32, ANSI 1-1/4 ; Head Diameter - 78.0 mm | 3.071 in ;

494286

Price Range
2.9046 RM - 1.498 RM

Stock Levels
1646 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 50, ANSI 2 ; Head Diameter - 102.0 mm | 4.016 in ;

494288

Price Range
4.3568 RM - 2.2469 RM

Stock Levels
2629 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 150, ANSI 6 ; Head Diameter - 215.0 mm | 8.465 in ;

494293

Price Range
14.5227 RM - 7.4896 RM

Stock Levels
920 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 100, ANSI 4 ; Head Diameter - 163.0 mm | 6.417 in ;

494291

Price Range
10.1659 RM - 5.2427 RM

Stock Levels
In production
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 80, ANSI 3 ; Head Diameter - 138.0 mm | 5.433 in ;

494290

Price Range
6.2932 RM - 3.2455 RM

Stock Levels
5614 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 125, ANSI 5 ; Head Diameter - 190.0 mm | 7.48 in ;

494292

Price Range
12.1023 RM - 6.2413 RM

Stock Levels
701 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed
Face Protector - Compatible Nominal Pipe Sizes (All) - DN 40, ANSI 1-1/2 ; Head Diameter - 88.0 mm | 3.465 in ;

494287

Price Range
3.1466 RM - 1.6228 RM

Stock Levels
2012 In stock
Attributes
  • Colour
    Yellow
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Protector Type
    Ribbed