Item code:
2401110034E
Quantity | Unit price |
---|---|
1 - 249 | 79.4854 RM |
250 - 999 | 75.5113 RM |
1000 + | 71.7356 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Body Center to Keeper Frame Distance | 45.0 mm |
---|---|
Body Center to Keeper Frame Distance | 1.772 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 38.0 mm |
Maximum Grip | 1.496 in |
Maximum Panel Thickness | 18.0 mm |
Maximum Panel Thickness | 0.709 in |
Colour | Silver |
Compression | 6.0 mm |
Finish | Chrome Plated |
Handle Type | T-Handle |
Key Type | No Key |
Latch Style | Compression Latch |
Mounting Orientation | Universal |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue