Menu Search

Compression Cam Latch - Finish: Stainless Steel ; Minimum Grip - 68.5 mm | 2.697 in ; Maximum Grip - 85.5 mm | 3.366 in ; Latch Style - Deep

Item code: 0404404203E

10 In stock
Replaces Item No.(s): Essentra 551487
Print page
SKU price information
Quantity Unit price
1 - 99 371.8757 RM
100 - 399 353.2817 RM
400 + 335.6179 RM
Standard pack: 10

Order any quantity

Total price

371.88 RM

1 x 371.8757 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Stainless Steel
Full Material Stainless Steel
Housing Material Stainless Steel
Latch Material Stainless Steel
Latch Style Deep
Material Stainless Steel
Standards RoHs, DIN, IP Rating
Head Style Countersunk with Slot
Compatible Door Thickness Range 18.0 mm
Grip Range 68.5 - 85.5 mm
Maximum Compatible Door Thickness 18.0 mm
Maximum Compression 6.0 mm
Maximum Grip 85.5 mm
Minimum Grip 68.5 mm
Mounting Orientation Left Handed

Useful Information