Compression Cam Latch - ; Minimum Grip - 55.0 mm | 2.165 in ; Maximum Grip - 72.0 mm | 2.835 in ; Latch Style - Offset

Item code: 0404404202E

In production
Replaces Item No.(s): Essentra 551486
Print page
SKU price information
Quantity Unit price
10 - 99 293.6648 RM
100 - 399 278.9815 RM
400 + 265.0324 RM
Standard pack: 10

Order any quantity

Total price:

2,936.65 RM

10 x 293.6648 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Latch Material 316 Stainless Steel
Latch Style Offset
Standards IP65
Compatible Door Thickness Range 18.0 mm
Grip Range 55.0 - 72.0 mm
Maximum Compatible Door Thickness 18.0 mm
Maximum Compression 6.0 mm
Maximum Grip 72.0 mm
Minimum Grip 55.0 mm
Mounting Orientation Left Handed

Useful Information