Item code:
0404402803E
Quantity | Unit price |
---|---|
1 - 99 | 272.1678 RM |
100 - 399 | 258.5595 RM |
400 + | 245.632 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Colour | Natural |
---|---|
Finish | Stainless Steel |
Full Material | Stainless Steel |
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Latch Style | Deep |
Material | Stainless Steel |
Standards | RoHs, DIN, IP Rating |
Head Style | 8.0 mm Square |
Compatible Door Thickness Range | 18.0 mm |
Compatible Door Thickness Range | 0.709 in |
Grip Range | 68.5 - 85.5 mm |
Grip Range | 2.697 - 3.366 in |
Maximum Compatible Door Thickness | 18.0 mm |
Maximum Compatible Door Thickness | 0.709 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 85.5 mm |
Maximum Grip | 3.366 in |
Minimum Grip | 68.5 mm |
Minimum Grip | 2.697 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue