Item code:
0404124203E
Quantity | Unit price |
---|---|
1 - 49 | 91.0885 RM |
50 - 499 | 52.0508 RM |
500 - 1999 | 49.4482 RM |
2000 + | 46.9762 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Colour | Natural |
---|---|
Finish | Chrome Plated |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Deep |
Standards | RoHs, DIN, IP Rating |
Head Style | Countersunk with Slot |
Compatible Door Thickness Range | 18.0 mm |
Compatible Door Thickness Range | 0.709 in |
Grip Range | 11.0 - 29.0 mm |
Grip Range | 0.433 - 1.142 in |
Maximum Compatible Door Thickness | 18.0 mm |
Maximum Compatible Door Thickness | 0.709 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 29.0 mm |
Maximum Grip | 1.142 in |
Minimum Grip | 11.0 mm |
Minimum Grip | 0.433 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue