Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in ; Maximum Grip - 58.0 mm | 2.283 in ; Latch Style - Flat

Item code: 0402402801E

10 In stock
Replaces Item No.(s): Essentra 551473
Print page
SKU price information
Quantity Unit price
10 - 99 302.302 RM
100 - 399 287.1869 RM
400 + 272.8275 RM
Standard pack: 10

Order any quantity

Total price:

3,023.02 RM

10 x 302.302 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Latch Material 316 Stainless Steel
Latch Style Flat
Standards IP65
Compatible Door Thickness Range 18.0 mm
Grip Range 41.0 - 58.0 mm
Maximum Compatible Door Thickness 18.0 mm
Maximum Compression 6.0 mm
Maximum Grip 58.0 mm
Minimum Grip 41.0 mm
Mounting Orientation Left Handed

Useful Information