Item code:
0402401303E
Quantity | Unit price |
---|---|
1 - 99 | 371.8757 RM |
100 - 399 | 353.2817 RM |
400 + | 335.6179 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Colour | Natural |
---|---|
Finish | Stainless Steel |
Full Material | Stainless Steel |
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Latch Style | Deep |
Material | Stainless Steel |
Head Style | 3.0 mm Double Bit |
Maximum Compatible Door Thickness | 18.0 mm |
Maximum Compatible Door Thickness | 0.709 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 85.5 mm |
Maximum Grip | 3.366 in |
Minimum Grip | 68.5 mm |
Minimum Grip | 2.697 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue