Menu Search

Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 40.0 mm | 1.575 in ; Maximum Grip - 57.0 mm | 2.244 in ; Latch Style - Flat

Item code: 0402129401E

50 In stock
Replaces Item No.(s): Essentra 493747
Print page
SKU price information
Quantity Unit price
1 - 49 114.9419 RM
50 - 499 76.6279 RM
500 - 999 72.7965 RM
1000 + 68.9651 RM
Standard pack: 50

Order any quantity

Total price

114.94 RM

1 x 114.9419 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Latch Material Die Cast Zinc Alloy
Latch Style Flat
Standards IP65
Head Style Wing Knob
Compatible Door Thickness Range 18.0 mm
Grip Range 40.0 - 57.0 mm
Maximum Compatible Door Thickness 18.0 mm
Maximum Compression 6.0 mm
Maximum Grip 57.0 mm
Minimum Grip 40.0 mm
Mounting Orientation Left Handed

Useful Information