Menu Search

Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 11.0 mm | 0.433 in ; Maximum Grip - 29.0 mm | 1.142 in ; Latch Style - Deep

Item code: 0402119303E

60 In stock
Replaces Item No.(s): Essentra 493010
Print page
SKU price information
Quantity Unit price
1 - 49 91.0885 RM
50 - 499 52.0508 RM
500 - 1999 49.4482 RM
2000 + 46.9762 RM
Standard pack: 50

Order any quantity

Total price

91.09 RM

1 x 91.0885 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Latch Material Die Cast Zinc Alloy
Latch Style Deep
Standards RoHs, DIN, IP Rating
Head Style Tubular Key
Compatible Door Thickness Range 18.0 mm
Grip Range 11.0 - 29.0 mm
Maximum Compatible Door Thickness 18.0 mm
Maximum Compression 6.0 mm
Maximum Grip 29.0 mm
Minimum Grip 11.0 mm
Mounting Orientation Left Handed

Useful Information