Item code:
0402119301E
Quantity | Unit price |
---|---|
1 - 49 | 114.5598 RM |
50 - 499 | 65.4629 RM |
500 - 1999 | 62.1903 RM |
2000 + | 59.0802 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Colour | Natural |
---|---|
Finish | Chrome Plated |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Flat |
Standards | RoHs, DIN, IP Rating |
Head Style | Tubular Key |
Compatible Door Thickness Range | 18.0 mm |
Compatible Door Thickness Range | 0.709 in |
Grip Range | 40.0 - 57.0 mm |
Grip Range | 1.575 - 2.244 in |
Maximum Compatible Door Thickness | 18.0 mm |
Maximum Compatible Door Thickness | 0.709 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Grip | 57.0 mm |
Maximum Grip | 2.244 in |
Minimum Grip | 40.0 mm |
Minimum Grip | 1.575 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue