Menu Search

Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Turn Latch ;

Item code: 601511

1 In stock
Print page
SKU price information
Quantity Unit price
1 - 79 49.3669 RM
80 - 319 46.8987 RM
320 + 44.5536 RM
Standard pack: 8

Order any quantity

Total price

49.37 RM

1 x 49.3669 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Cam Material Nylon
Colour Black
Finish Black
Handle Type Driver Tool Operated
Includes No Includes
Key Type Turn Latch
Mounting Orientation Universal
Cam Length 45.0 mm
Maximum Grip 25.0 mm