Item code:
0191060908VR
Quantity | Unit price |
---|---|
100 - 999 | 0.6256 RM |
1000 - 9999 | 0.3578 RM |
10000 - 39999 | 0.3399 RM |
40000 + | 0.3231 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Receptacle Thread Length | 2.6 mm |
---|---|
Receptacle Thread Length | 0.102 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M4 |
Colour | White |
Material | HDPE |
Full Material | HDPE |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 2.6 mm |
Head Height | 0.102 in |
Thread Standard | Metric |
Material Flammability Standard | UL94 V-2 |
Screw Type | Book Screw |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue