Adjustable Latch - Overall Width:27.5 mm | 1.083 in ; Overall Length:70.0 mm | 2.756 in ;

Item code: 493596

575 In stock
Print page
SKU price information
Quantity Unit price
10 - 99 75.2197 RM
100 - 399 71.4587 RM
400 + 67.8858 RM
Standard pack: 10

Order in multiple of 5

Total price:

752.20 RM

10 x 75.2197 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable
Colour Silver
Material Stainless Steel
Special Features Secondary Lock
Type Latch & Strike
Keeper Length 17.0 mm
Mounting Hole Diameter 4.4 mm
Overall Height 24.0 mm
Overall Length 70.0 mm
Overall Width 27.5 mm
Full Material 304 Stainless Steel
Mounting Method Mounting Hole Size: M4