Menu Search

Rod End Mounting Flange

In production

These Rod End Mounting Flanges, or Ball Joint Flanges, are screwed from below, and secured against rotation by a Dowel Pin to ball joints GN 784. They are made from stainless steel and offer a rotaion of 120 degrees. Customers may wish to browse our selection of Countersunk Screws, which are used to fasten the joint.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Outside Diameter Thread Length View
£ 16.9751 - £ 16.9751 In production
M8
14.6 mm
60.0 mm
4.0 mm
£ 17.5587 - £ 17.5587 In production
M8
14.6 mm
70.0 mm
4.0 mm
£ 13.9536 - £ 13.9536 In production
M6
10.5 mm
49.0 mm
3.0 mm
1505330 £ 13.2533 - £ 13.2533 In production
M6
8.5 mm
42.0 mm
2.5 mm
Ball Joint Flange 60.0 mm M8 304 Stainless Steel

1505332

Price Range
£ 16.9751 - £ 16.9751

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Thread Length
    4.0 mm
  • Head Height
    14.6 mm
  • Commodity Code
    7318190020
  • Outside Diameter
    60.0 mm
Ball Joint Flange 70.0 mm M8 304 Stainless Steel

1505333

Price Range
£ 17.5587 - £ 17.5587

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Thread Length
    4.0 mm
  • Head Height
    14.6 mm
  • Commodity Code
    7318190020
  • Outside Diameter
    70.0 mm
Ball Joint Flange 49.0 mm M6 304 Stainless Steel

1505331

Price Range
£ 13.9536 - £ 13.9536

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    3.0 mm
  • Head Height
    10.5 mm
  • Commodity Code
    7318190020
  • Outside Diameter
    49.0 mm
Ball Joint Flange 42.0 mm M6 304 Stainless Steel

1505330

Price Range
£ 13.2533 - £ 13.2533

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Thread Length
    2.5 mm
  • Head Height
    8.5 mm
  • Commodity Code
    7318190020
  • Outside Diameter
    42.0 mm