Clamping Levers

We found 18 product types for LED Spacers, Shelf Wobblers Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.hu and we will respond within 2 working days

Filter Products

List Grid

LED Spacers - Round, Imperial Spacers, Extruded, Black,T-1 & T1-3/4

In stock In production

These LED Spacers come in 2 styles to fit either T-1 or T-1 3/4 LED's. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Rectangular

In stock In production

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Imperial Spacers, Extruded, Natural, T-1 3/4

In stock In production

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Imperial Spacers, Extruded, Natura;T-1

In stock In production

These LED Spacers fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Elongated,Imperial Spacers, Extruded, Black,T-1 & T1-3/4

In stock In production

These LED Spacers are designed to fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Metric Spacers

In stock In production

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

{0} variants (Filters applied) {0} variants (No filters applied)

LED Spacers - Round, Imperial Spacers, Moulded, T-1 3/4

In stock In production

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Shelf Wobblers

In stock In production

Fixed Spacer Shelf Wobblers have self-adhesive pads on both sides to securely attach promotional materials to shelf edges. The aluminum material allows the wobbler to be twisted into a customized position.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Fixed Spacer Shelf Wobblers

In stock In production

Fixed Spacer Shelf Wobblers have self-adhesive pads on both sides to make print stand out while remaining in a fixed position. These wobblers are made of durable polypropylene.

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Shelf Wobblers

In stock In production

Spring Shelf Wobblers have a metal spring to create movement and call attention to displays. These wobblers are a quick-fitting and low cost solution to add movement to marketing and point of sale.

{0} variants (Filters applied) {0} variants (No filters applied)

Transparent Shelf Wobblers

In stock In production

Transparent Shelf Wobblers give the illusion of printed materials hanging freely in the air while continually moving. These wobblers have foam or film adhesive to attach to flat or uneven surfaces.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Stud

In stock In production

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
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
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)