Quantity | Unit price |
---|---|
1 - 9 | £ 5.3395 |
10 - 199 | £ 5.2299 |
200 + | £ 5.1204 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Style | Angled Arm |
Base Diameter | 15.0 mm |
Base Diameter | 0.591 in |
Body Height | 37.0 mm |
Body Height | 1.457 in |
Thread Length | 45.0 mm |
Thread Length | 1.772 in |
Full Material | Glass Filled Nylon 6/6 |
Thread Size | M8 |
Commodity Code | 3926300090 |
Overall Height | 46.0 mm |
Overall Height | 1.811 in |
Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue