Menu Search

Clamping Lever Stud M6 20.0 mm Nylon Orange

Item code:

466006

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 5.0793

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Base Diameter 12.0 mm
Body Height 26.0 mm
Handle Length 43.0 mm
Thread Length 20.0 mm
Full Material Glass Filled Nylon 6/6
Thread Size M6
Commodity Code 3926300090
Overall Height 32.0 mm
Mount Type Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us