Finger Lift
(8 product groups)
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter Products
Film Tape Rolls - 4081 Perm / Peel Fingerlift Tape
Duraco Film 4081 HI-LO Acrylic is a double sided tape with a permanent adhesive on the exposed side and a removable adhesive on the liner side. The finger lift liner has a dry edge on both sides, making removal fast and easy. The acrylic adhesive provides excellent UV and high temperature resistance.
Film Tape Rolls - 4181 Perm / Peel Fingerlift Tape
4181 is a double sided Perm / Peel tape with a fingerlift liner, it is coated with permanent synthetic rubber on the open side and a peelable acrylic adhesive on the closed side. Specifications: Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76.0 mm. Applications: Protection / scratch pads, Poster mounting, Core splicing, Resealable envelopes, Resealable packaging.
Film Tape Rolls - 4503 Peelable Bag Sealing Tape - Fingerlift
4503 is a Peelable bag sealing tape with a filmic liner. This product has a peelable acrylic adhesive on one side and an acrylic permanent adhesive on the open side. The release liner is a heat cuttable film, with a fingerlift on both sides for fast and easy liner removal.
Film Tape Rolls - 4813 Permanent Bag Sealing Tape - Fingerlift
The 4813 bag sealing tape is for permanent applications and is coated both sides with a high performance hot melt rubber based adhesive. It is supported by a heat cuttable film release liner with a finger lift dry edge on both sides for fast and easy liner removal. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 41F to 122F Service Temperature: -4F to 149F Classifications: FDA Regulation 175.105 for indirect food contact. Applications:. Low temperature heat cuttability, Increased speeds
Film Tape Rolls - 8606 Resealable Bag Sealing Tape with Film Liner
8606 is a general purpose tape for resealable polyethylene/polypropylene bags where tape application is at bag manufacturing stage. Due to the wide variation in flexible packaging materials and the bond strengths required, it is recommended that the tape be fully evaluated in all applications prior to use.
Transfer Tape - 1431 General Purpose with Thinner Liner
The 1431 finger lift tape is a hot melt rubber-based permanent adhesive. The 1431 has a thinner liner than the 1531 which allows for longer roll lengths. It's a carrier-free unsupported tape. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 10C to 50C Service Temperature: 0C to 70C Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76.0 mm. Applications. Continuous stationery. Business forms
Transfer Tape - 1531 with Fingerlift Liner
The 1531 finger lift tape is a hot melt rubber-based permanent adhesive. It's a carrier-free unsupported tape. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 50F to 122FService Temperature: 32F to 194F Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 3 inches. Applications. Continuous stationery. Business forms
Transfer Tape - 1591 High Tack Rubber
The 1591 Hi-Tack finger lift tape was developed specifically for demanding packaging and assembly applications. You can use this product for bonding a range of materials on different surfaces, be it wood or plastic. This product features superior weather resistance, excellent durability, and long-lasting adhesion, but are easy to remove. Our 1591 transfer tape also comes with high tack glue that doesn't leave any residue when removed, preventing damage to coatings or surfaces. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 10C to 50C Service Temperature: 0C to 70C Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76 mm. Applications. Wristbands. Pallet edge protectors