DIN
(7 product groups)
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter Products
Adhesive Raised Face Flange Protectors
Ozone and weather resistant, our Self-Adhesive Flange Discs provide flange face protection. They withstand temperatures up to 100C, and are resistant to petrol, oil and non-oxidation acids. Self-Adhesive Flange discs come in a standard thickness of 1.5mm, and are available with holes for internal bore sand blasting.•Provide flange face protection•Protect both DIN and ANSI flange specifications•Ozone and weather resistant•Withstand temperatures from -15C to +70C•Resistant to petrol, oil and non-oxidisation acids•Available with holes for internal bore sand blasting•Standard thickness 1.5mm•All ANSI flange discs suitable for series pressure group (lbs) 150, 300, 400, 600, 900, 1500 and 2500
Bolt Hole Flange Protectors
Flange Protection Discs are easy to fit, attached simply with cable ties, and provide cost-effective full face protection on the exposed sealing surface. Typically used in pipe manufacture, pipeline construction and in storage and transportation of pipes. Our flange protection discs are flat, uniform and easy to store. Flange protection discs are available in a variety of sizes and pressure ratings: DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40 ANSI Flanges 1/2inch to 32inch - Pressure Groups 150, 300, 600 and 900 lbs. Flange Protection Discs are offered in Poly. Cor™ corrugated LDPE.•Provides simple, cost-effective protection for flanges. •Covers full flange face - applied by strapping cable ties through bolt holes. •Wide range covers variety of sizes and pressure ratings. •DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40•ANSI Flanges 1⁄2" to 32" - Pressure Groups 150, 300, 600 and 900 lbs
Face Protectors - Barreled
Barrelled Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.
Face Protectors - Ribbed
Ribbed Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.
Face Protectors - Tapered
Tapered Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.
Flange Covers
Our Flange Covers are ideal for protecting internally-coated flanges. They provide complete all-round flange protection, are easy to fit, durable and flexible. The Flange Covers, offered in yellow flexible polyethylene, suit all types of flange faces, and also protect bolt holes.
Push In Full Face Flange Protectors
Push In Full Face Flange Protectors have flexible fins for a snug fit into the bore without using fasteners. The PE material protects ANSI B16.5 Class 150 flanges, DN2627-2638 and BS5504 flanges during finishing, storage, transit.