High Performance Tape
(3 product groups)
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter Products
Film Tape Rolls - Duraco Red
Duraco Red Tapes are high performance, clear, double sided tapes designed for hard to stick applications. It has strong plasticizer resistance, tolerates high temperature applications, and sticks well to UV coatings. Duraco Red tapes clarity keeps graphics sharp and readable – no yellow or foggy appearance. Stocked in rolls up to 750 feet in length for automatic applications and pre-cut pieces to save time with hand applications. Specifications: Adhesive: Acrylic-based permanent on both sides. Application Temperature: 65F to 100F Service Temperature: 14F to 300F Thickness: 8 mils (adhesive with carrier) Core Diameter: 3 inches. Applications: Signs. POP Displays. Graphics with UV Coatings. Profile Extrusions. Low Surface Energy substrates like PE and PP
Tissue Tape - 2811 - High Performance Rubber
Tissue Tape Finger Lift is a hand-tearable supported double-sided tape. The 2811 high performance finger lift tape has a hot melt rubber-based adhesive that is modified to bond well to demanding surfaces in print finishing applications. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 5C to 50C Service Temperature: -20C to 65C Classifications: FDA Regulation 175.105 for indirect food contact. Core Diameter: 76.0 mm. Applications. Low surface energy (LSE) P-O-P displays. Folders. Posters. UV coatings. Print finishing. Promotional items
Tissue Tape 2441- High Performance Modified Acrylic
2441 is a double-sided tissue tape with a modified acrylic adhesive offering good UV light and chemical resistance. The high performance adhesive is ideal for applications with high temperature. Specifications: Adhesive: Water-based modified acrylic permanent. Application Temperature: 5C to 60C Service Temperature: -10C to 180C Classifications: FDA Regulation 175.105 for indirect food contact. Applications: Splicing. Corrugating. Nameplates. Foam Laminating