Raised Face Flange Protector Rotary Latches

 (9 product groups)

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter Products

List Grid

Adhesive Raised Face Flange Protectors

In stock In production

Ozone and weather resistant, our Self-Adhesive Flange Discs provide flange face protection. They withstand temperatures up to 100C, and are resistant to petrol, oil and non-oxidation acids. Self-Adhesive Flange discs come in a standard thickness of 1.5mm, and are available with holes for internal bore sand blasting.•Provide flange face protection•Protect both DIN and ANSI flange specifications•Ozone and weather resistant•Withstand temperatures from -15C to +70C•Resistant to petrol, oil and non-oxidisation acids•Available with holes for internal bore sand blasting•Standard thickness 1.5mm•All ANSI flange discs suitable for series pressure group (lbs) 150, 300, 400, 600, 900, 1500 and 2500

{0} variants (Filters applied) {0} variants (No filters applied)

Face Protectors - Barreled

In stock In production

Barrelled Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

{0} variants (Filters applied) {0} variants (No filters applied)

Face Protectors - Ribbed

In stock In production

Ribbed Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

{0} variants (Filters applied) {0} variants (No filters applied)

Face Protectors - Tapered

In stock In production

Tapered Face Protectors guard the flange face against dirt, moisture, paint, sand and short blasting. The yellow PE material is durable and suited to protect DIN and ANSI flanges. The tapered section of the part creates a strong adhesion to the collar of the pipe, no fasteners required.

{0} variants (Filters applied) {0} variants (No filters applied)

Raised Face Flange Protector Plugs

In stock In production

Raised Face Flange Protector Plugs have a tapered design to fit snugly into the pipe's interior without requiring fasteners. The PE material protects raised machine faces and valve flanges from dirt and moisture during shot and sandblasting operations.

{0} variants (Filters applied) {0} variants (No filters applied)

Rotary Latch Accessories

In stock In production

Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.

{0} variants (Filters applied) {0} variants (No filters applied)

Rotary Latches

In stock In production

Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.

{0} variants (Filters applied) {0} variants (No filters applied)

Standard Pad Lockable Rotary Link Lock & Keepers

In stock In production

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variants (Filters applied) {0} variants (No filters applied)

Studded Raised Face Flange Protectors

In stock In production

Studded Raised Face Flange Protectors quickly push-fit into the flange bolt hold requiring no fasteners. The PE material is weather and petroleum resistant and the flange meets ANSI B16.5 and API specifications for use on ASA and BS1560 flanges.

{0} variants (Filters applied) {0} variants (No filters applied)