Full Face Flange Protector Rotary Latches

 (8 product groups)

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter Products

List Grid

Adhesive Full Face Flange Protectors

In stock In production

Adhesive Full Face Flange Protectors have a special adhesive that bonds tightly and leaves no residue under normal conditions. The PE material is adhesive backed with a peel and stick design and meets ANSI B16.5 and ASME B16.47 specifications for 150 lb. rated flanges.

{0} variants (Filters applied) {0} variants (No filters applied)

Bolt Hole Flange Protectors

In stock In production

Flange Protection Discs are easy to fit, attached simply with cable ties, and provide cost-effective full face protection on the exposed sealing surface. Typically used in pipe manufacture, pipeline construction and in storage and transportation of pipes. Our flange protection discs are flat, uniform and easy to store. Flange protection discs are available in a variety of sizes and pressure ratings: DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40 ANSI Flanges 1/2inch to 32inch - Pressure Groups 150, 300, 600 and 900 lbs. Flange Protection Discs are offered in Poly. Cor™ corrugated LDPE.•Provides simple, cost-effective protection for flanges. •Covers full flange face - applied by strapping cable ties through bolt holes. •Wide range covers variety of sizes and pressure ratings. •DIN Flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 25 and 40•ANSI Flanges 1⁄2" to 32" - Pressure Groups 150, 300, 600 and 900 lbs

{0} variants (Filters applied) {0} variants (No filters applied)

Flange Covers

In stock In production

Our Flange Covers are ideal for protecting internally-coated flanges. They provide complete all-round flange protection, are easy to fit, durable and flexible. The Flange Covers, offered in yellow flexible polyethylene, suit all types of flange faces, and also protect bolt holes.

{0} variants (Filters applied) {0} variants (No filters applied)

Push In Full Face Flange Protectors

In stock In production

Push In Full Face Flange Protectors have flexible fins for a snug fit into the bore without using fasteners. The PE material protects ANSI B16.5 Class 150 flanges, DN2627-2638 and BS5504 flanges during finishing, storage, transit.

{0} variants (Filters applied) {0} variants (No filters applied)

Rotary Latch Accessories

In stock In production

Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.

{0} variants (Filters applied) {0} variants (No filters applied)

Rotary Latches

In stock In production

Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.

{0} variants (Filters applied) {0} variants (No filters applied)

Standard Pad Lockable Rotary Link Lock & Keepers

In stock In production

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variants (Filters applied) {0} variants (No filters applied)

Studded Full Face Flange Protectors

In stock In production

Studded Full Face Flange Protectors for SAE Code 61 (3000 - 5000 PSI) and Code 62 (6000 PSI) provide full coverage by inserting the attached lugs firmly into the bolt holes. The PE material is cost-effective and resistant to chemicals.

{0} variants (Filters applied) {0} variants (No filters applied)