Compression Latches Rotary Latches

 (14 product groups)

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter Products

List Grid

Adjustable T Handle w/ Compression

In stock In production

Adjustable T Handle w/ Compression are used for cabinets that require better sealing under vibration conditions. They are available in locking and non-locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable

In stock In production

Adjustable Compression Latches are IP65 rated and are made from either Chrome or Black Powder Coated Die-Cast Zinc. They offer a 6mm compression and there are 3 cam styles available; either flat, offset or deep. The cam can be used forward or reversed and the latch provides good compression and noise isolation. The 2 fixing sizes available are 20.2mm x 22.2mm and 19.2mm x 22.2mm

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable/T Handle

In stock In production

The Adjustable Compression T Handle Lock is used for cabinets requiring better sealing under vibration condition. The latch provides a 6 mm of compression to increase noise isolation. 3 alternative cams are available to enable a cam forward and cam reverse action. A wide range of grip range is achievable with the adjustable screw. 2 different cut out are available for this range.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Adjustable/Wing Knob

In stock In production

Adjustable Compression Latches w/Wing Knob are used for cabinets that require better sealing under vibration. The range comes in a choice of finish and are available in locking and non locking versions.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - T Handle

In stock In production

This Compression T Handle Lock is used for cabinets requiring better sealing under vibration condition. The latch provides 6 mm of compression to increase noise isolation. Standard cams without stoppers are required and 2 different cut out are available for this range.

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Wing Knob

In stock In production

The Compression Lock with Wing Knob is used for cabinets requiring better sealing under vibrating condition. The latch provides a 6 mm of compression to increase noise isolation. Standard cams without stoppers are required and 2 different cut out are available for this range.

{0} variants (Filters applied) {0} variants (No filters applied)

Fixed Compression Cam Latches

In stock In production

Fixed Compression Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available

{0} variants (Filters applied) {0} variants (No filters applied)

Flush Compression Lever Latches

In stock In production

Flush Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing flush trigger design

{0} variants (Filters applied) {0} variants (No filters applied)

Mini Adjustable Compression Latches

In stock In production

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

{0} variants (Filters applied) {0} variants (No filters applied)

Offset Compression Lever Latches

In stock In production

Raised Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing raised trigger design

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Spring/IP65

In stock In production

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

{0} variants (Filters applied) {0} variants (No filters applied)

Rotary Latch Accessories

In stock In production

Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.

{0} variants (Filters applied) {0} variants (No filters applied)

Rotary Latches

In stock In production

Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.

{0} variants (Filters applied) {0} variants (No filters applied)

Standard Pad Lockable Rotary Link Lock & Keepers

In stock In production

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variants (Filters applied) {0} variants (No filters applied)