For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Flat Merchandising Hooks are used to display items in an orderly and aesthetically pleasing manner. It has a flat, broad hook that provides a solid and secure platform, lowering the danger of goods sliding off or being damaged.
It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold individually and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.
Round Merchandising Hooks display items in an orderly and aesthetically pleasing manner. It has a curved, circular end and is designed to securely hold products without causing any damage.
It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold single and double in different sizes and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.
Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.
These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.
Pegboard Hook Stoppers are designed to keep items or products securely in place on pegboard hooks. They limit the number of products hanging from the hook and prevent products from sliding or falling off, providing a more secure and organised display.
The stop limiter is inserted into the merchandising hook and can be adjusted along the prong, reducing the risk of injury and product damage. Cost-effective and reusable, the material reduces wear and tear. Ideal for application within the retail display industries.
Non-adjustable, screw mounted photo clip used in point of sale marketing displays, signage and other retail applications . It securely mounts pictures, paintings, and other wall decorations. It is a protective and decorative edging which is easy to install and remove.
Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles.
Shelf Supports are designed to hold shelves securely in place. Commonly used in retail displays, the plastic supports are ideal for use in glass display units and cabinets.
The supports easily plug in thanks to the spigot mount design. They act like a bracket, bearing the weight of and providing support to both ends of a shelf. Assembly is quick and easy.
Different shelf support types available, including dowels and shelf bearers.
Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.
These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.
Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.
These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.
Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.
Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.
Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.
Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).
They are quick and easy to install due to their flexibility.
Cable Display Pockets hold window displays in place. Printed display materials are inserted into the acrylic pocket, with the purpose of hanging in a window display. The pockets need to be used in combination with cables and clamps (sold separately). Ideal applications include retail, point of sale and property sale window displays.
Available in both landscape and portrait orientations, and supplied in a selection of print size options that include; A2, A3, A4 and A5.
Power Wing Clips hold lightweight and cardboard displays to a wide variety of fixtures. Most commonly our plastic wing clips are used on slat wall, wire, pegboard, and similar display bases. It is easy to install and remove. Their durable material ensures longevity and resistance to wear and tear. The sturdy construction allows the clip to withstand regular use, providing reliable management over an extended period.
These Real Estate Sign Kits are composed of slotted hexagonal pan head screws and a washer that is each sold separately.On the one hand, the screws provide outstanding corrosion resistance and long-term performance. This ensures the signs remain firmly in place even in adverse conditions. The washers give an extra support layer and help distribute the load evenly across the screw's head. Nuts play an important function in ensuring the stability and integrity of the sign frame by preventing screws from loosening over time due to vibrations or external pressures.
They are a popular option for applications requiring an aesthetically pleasing finish, as they sit flush with the surface making them less noticeable. They are resistant to wear and tear and durable. Used in applications such as signs.
.
Screw Mounted Hooks securely mount to a wall for use as general purpose utility hooks, useful for both residential and commercial environments.
It features a flat base with pre-drilled screw holes that can be easily mounted to a surface with screws (screws not included).
Ideal for hanging coats, hats, bags or towels, as well as creating a secure attachment point for cables or wires.
Screw in Hook are quick and easy to install and designed to create a reliable and secure fixing point on various surfaces.
It features a self-tapping design that can be easily screwed into a pre-drilled hole or directly into a surface such as wood or drywall.
Ideal for hanging plants, ornaments or tools, and creating a secure cable or wire fixing point.
Self- Adhesive ceiling clip used to hang signs and displays to a ceiling without causing any damage to the structure. They are available with square, oval or round bases and open or closed hooks. These clips are ideal for use with hanging hooks in retail environments and where neat displays are required.
It is easy to install, and remove. It has a discreet and low profile design that blends well with various ceiling types.
Shelf Clamp is ideal for use on a glass shelf and other shelving displays. The clamp style component provides strong holding. The clamp features an integrated spigot mount design. It also has an attractive finished appearance.
Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.
It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.
Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.
It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.
Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.
It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.
Shelf Support is ideal for use on a glass shelf and other shelving displays. It has an attractive finished appearance. It features an integrated spigot mount design.
Shelf Retainer Supports have an easy plug-in design. They are used for signs and boards, such as corrugated cardboard displays and shelving. They are an ideal solution for applications with the point of sale and retail display industry.
They have a spigot mount design. They act as a bracket that provides secure support to both ends or sides of the cardboard display.
Shelf Wobblers are designed to hang from a shelf or display and feature a printed message, image or cardboard. This help keep shelves stable and secure and increase the visibility of products and promotions. It can be used for retail, grocery, or convenience store applications.
Depending on exactly what you are looking for, you will find these types of Shelf Wobblers are fitted with either a foam or film adhesive strip that can easily attach to flat or uneven surfaces.
Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.
It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue