Clamping Levers

We found 30 product types for Container and Truck Seals Clamping Levers, Twist Ties

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter Products

  • of 2
List Grid

Security Seals

In stock In production

Security Seals provide a tamper evident seal on containers while adding a level of security against theft or contamination. These seals are available in a wide range of styles including cable lock, EZE seals, smooth grips, and metal lock.

{0} variants (Filters applied) {0} variants (No filters applied)

Bolt Seals

In stock In production

Our bolt seals provide a high level of security and must be removed with bolt cutters. They are ISO 17712:2013 compliant and feature a high strength steel locking mechanism and pin, with protective ABS coating on some types. With a minimum tensile strength that meets international security standards they are ideal for securing intermodal containers.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Seals - Metal Body

In stock In production

Our cable seals with metal bodies provide a high level of security and must be removed with wire cutters. Variants with cable diameters of 3.5mm and above are ISO 17712:2013 compliant. This product features an aluminium body in a variety of colours and a non-preformed cable which unravels when cut to prevent tampering. A high tensile strength makes it suitable for a wide range of high security applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Seals - Plastic Body

In stock In production

Our cable seals with plastic bodies provide a high level of security and must be removed with wire cutters. This product features an economical plastic body in a variety of colours and a non-preformed cable which unravels when cut to prevent tampering. A high tensile strength makes it suitable for a wide range of high security applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Padlock Seals

In stock In production

Our padlock seals provide evidence of tampering or breach and must be removed with wire cutters.

{0} variants (Filters applied) {0} variants (No filters applied)

Fixed Length Seals - Plastic

In stock In production

Our plastic fixed length seals provide an easy and economical way to detect tampering or breach. These products feature a flat strap which locks securely at a predetermined length.

{0} variants (Filters applied) {0} variants (No filters applied)

Fixed Length Seals - Metal

In stock In production

Our metal fixed length seals provide an extra strong way to deter, prevent and detect tampering or breach. This product features a flat strap which locks securely at a predetermined length and requires a cutting tool to remove.

{0} variants (Filters applied) {0} variants (No filters applied)

Pull Tight Seals - Barbed Strap

In stock In production

Our pull tight seals with barbed straps provide an indicative seal to reveal evidence of tampering or breach, gripping slippery materials securely. These products feature straps which are ideal for gripping slippery materials securely. A wide range of tensile strengths and tear-off options makes them ideal for a variety of applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Pull Tight Seals - Smooth Strap

In stock In production

Our pull tight seals with smooth straps provide an indicative seal to reveal evidence of tampering or breach in a variety of applications. These products feature straps which are easy to apply and tighten to the desired diameter. A wide range of tensile strengths and tear-off options makes them ideal for a variety of applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Adhesive Mount, Hole Ends

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Adhesive Mount,Standoff

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel, ideal for circuit boards or electrical boards that require no interference. An adhesive pad fastening ensures quick and easy installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Fir Tree Mount

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the fir tree mount.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Adhesive Mount

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive flexible base is ideal for surfaces that may be uneven or curved.

{0} variants (Filters applied) {0} variants (No filters applied)

Standoff - Twist Lock/Square

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Snap Mount,45

In stock In production

The Twist Ties have a 45 entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Screw Mount

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the screw mount.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Snap Mount,Side Entry

In stock In production

The Twist Ties have a side entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Snap Mount,Hinged 90

In stock In production

Suitable for wire bundles from 3.5-12mm and with anti-rotation holes. This Hinged Twist Lock has a push rivet fastening for quick-fitting to your application.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Snap Mount,Quarter Turn

In stock In production

The Twist Ties have a snap mount, quarter-turn, push into you panel and turn one quarter of a full turn to lock in place. Then, simply place your cables into the open space and twist the two arms together to secure the fastening.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Free Standing, Hole Ends

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

{0} variants (Filters applied) {0} variants (No filters applied)

Twist Ties - Free Standing, Ball Ends

In stock In production

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
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
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 2