Rectangular
We found 16 product types for Rectangular
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter Products
Adhesive Glides
Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.
Blanking Plugs
Blanking Plugs are used in sheet metal industry as a protection against sharp edges and are ideal for closing panel cavities. They provide a clean finish and a quick solution. They come in a large offering to suit hole diameter and panel thickness.
Chrome-Plated Rectangular Inserts
Chrome-Plated Cap Rectangular inserts and Chrome Rectangular inserts offer two different chrome finish insert options. Chrome Plated Cap inserts are ribbed for ease of insertion and positive fit and the chrome plated cap provides enhances aesthetic appearance. They are suited to a wall section of 1.0-2.0mm. The Chrome inserts provide an equally neat finish and have a high gloss chrome coating. They are available in both chrome or dark chrome coatings
Domed Blanking Plugs
Blanking Plugs are used in sheet metal industry as a protection against sharp edges and are ideal for closing panel cavities. They provide a clean finish and a quick solution. They come in a large offering to suit hole diameter and panel thickness.
Flanged Barrel Plugs
Blanking Plugs are used in sheet metal industry as a protection against sharp edges and are ideal for closing panel cavities. They provide a clean finish and a quick solution. They come in a large offering to suit hole diameter and panel thickness.
Horizontal Inserts for Rectangular Inserts
Horizontal Inserts for Rectangular Tubes are available with various options for joining rectangular tubes. There are 4 types available. Type 1 has 1 level but 2 directions. Type 2 has 1 level, 2 directions and has a top thread. Type 3 has 1 level, 2 directions and a bottom thread and type 4 has 1 level, 2 directions and 2 threads
LED Spacers - Rectangular
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.
Magnets - Rectangular
Our range of Rectangular Raw Magnets is ideal either as an internal component or as a fixing device – no tools required, easy to use and offers ascetic qualities. Available in different magnetic materials, sizes and pull strengths.
Push Fit Bumpers & Rubber Feet - Bumper Feet
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Push-In Cable Blanking Plug
Blanking Plugs are used in sheet metal industry as a protection against sharp edges and are ideal for closing panel cavities. They provide a clean finish and a quick solution. They come in a large offering to suit hole diameter and panel thickness.
Push-in Bumper Feet
Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Rectangular Inserts & Glides
Rectangular Tube Inserts are ideally suited for most popular sizes and gauges of rectangular tubes. They are available in a wide range of sizes, colour and finishes. The Inserts are used to protect the sharp edge of metal tubes. The choice of colour allow an aesthetic finish.
Rectangular Inserts & Glides - Lightweight
Lightweight Rectangular Inserts are ribbed for ease of insertion and positive fit. They provide a neat and attractive finish and have a gauge size of 1.0mm-2.0mm
Rectangular Threaded Inserts & Glides - Metal
Rectangular Metal Threaded inserts come in a variety of options. All-Metal threaded inserts are ideal for heavy duty applications and are made from a cast aluminium alloy. Standard Threaded Inserts can be used with either adjustable feet (SR 1572) or adjustable tilt glides (SR1575). For the rectangular inserts M8 and M10 thread sizes are available and they are suitable for wall thicknesses of 1.0-2.0mm. Metal-Threaded Inserts are another heavy duty insert option. There are ideal for use with adjustable feet, tilt guides and castors. M8 or M10 threads with mild steel holding nut provides a strong fixing. The metal thread allows for a smooth repeatable adjustment and the two piece mouldings fit neatly together to fit into the tubes
Self Adhesive Bumpers & Rubber Feet - Rectangular
Rectangular Self Adhesive Bumper Feet allow for smooth movement over surfaces. The felt material has an easily applied peel and stick adhesive backing for use on the base of feet or inserts.
Snap-Fit Blanking Plugs
Blanking Plugs are used in sheet metal industry as a protection against sharp edges and are ideal for closing panel cavities. They provide a clean finish and a quick solution. They come in a large offering to suit hole diameter and panel thickness.