Plastic Rivets
We found 30 product types for Plastic Rivets
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day
Filter Products
Push Rivet Installation Tools
The Push Rivet Tool is used to install plastic drive style rivets. Simply position the rivet tool over the stem of the rivet and push down.
Push-In Rivets - Arrow Clip
Push-in rivets typically require no tools for installation; they fit easily with a push. Fasten thin gauge material or lightweight components. Buttonhead ios suitable for the front of panels. Natural and Black colours available.
Push-In Rivets - Bevelled Head
Flat, beveled head eases assembly and disassembly. Easily pushed in by hand. As the pin is inserted into the grommet, the legs expand, locking it in place
Push-In Rivets - Clinch
These expansion rivets can be set blind without the need for access to the back of the panel. Set by png the mandrel head into the rivet body, expanding the rivet body and causing it to flare against the reverse side. When sufficient force is applied, the mandrel will snap at its break point. Installed with a pop rivet installation tool (not currently offered by Essentra). Provides an extremely strong hold. Particularly good for soft materials.
Push-In Rivets - Countersunk
Countersunk design for flush surface. Tamper resistant design. Accomodates countersunk hole specification DIN ISO 7721. Available in black or white. Easily installed by hand
Push-In Rivets - Double-ended Fir Tree
Push-In Rivets - Drive Fasteners
These drive fasteners are a multi-purpose, front loaded fastener. They have a hollow body which increases their flexibility for ease of insertion and removal. Can be used as a decorative hole plug. Easily inserted by hand. Available in both UL94 V-2 and UL94 V-0 rated materials
Push-In Rivets - Folding Leg
Pushing the pin into the rivet body causes the legs to expand and grip the material. The legs fold out to .73 mm wide. Once installed, the rivet cannot be removed from the outside of the box. Good for use with cardboard or other porous material. Available in black and natural.
Push-In Rivets - Heat Sink
Fasten a heat sink to a processor chip on a PCB. They have an integrated spring that provides continuous pressure to the heat sink until the thermal adhesive cures. The HSR-2 has a cross molded in allowing it to be installed by using a phillips head screwdriver
Push-In Rivets - Key Hole Clip
These fasteners have a unique shaped key-hole interior that allows the part to collapse more completely for easy assembly with finger pressure. Tapered point of part helps guide into panel. Available for a range of hole diameters and panel thicknesses.
Push-In Rivets - Knob Head
Flat, push/pull knob head lets river snap in and out of hole up to 25 times. For applications that require quick assembly and disassembly. Easily pushed in by hand. As the pin is inserted into the grommet, the legs expand, locking it in place
Push-In Rivets - Load Spreading Rivets
Push-In Rivets - Mounting Button
These rivets are an easy and economical solution to mating objects together. The mounting arrowhead locks it securely in place. They can be removed from the underside of the board
Push-In Rivets - Plastic, Push, Round/Square Hole
Pre-Installed pin for easy finger pressure installation. Can be mounted in a Round or Square hole. Use square hole mounting for anti-rotaion applications. UL94 V-2 rated Nylon
Push-In Rivets - Push In Fasteners
These push in rivets provide an inexpensive, fast way to fasten object together. They may also be used as a hole plug or as push-in bumpers. The legs provide compression and expansion to lock the rivet into a pre-punched hole. Easily installed by hand
Push-In Rivets - Removable
Easily snapped in by hand. Removable by png on the side taps of the pin. Allow blind side fixing. Pin and Grommet are provided separately. Can be used in a round or square hole. Square hole prevents rotation
Push-In Rivets - Snap
Our most popular and easiest to install plastic rivets! Simply push the head in and the grommet expands to hold it in place. Available in both black and white colours. UL94 V-2 or UL94 V-0 material and also in Heat Stabilized material.
Push-In Rivets - Snap Lock Pins
Commonly used to fix connector's to printed circuit boards. Easily installed by hand. 4 different styles in a UL94 V-2 rated Nylon 6/6.
Push-In Rivets - Tough Rivet
These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
Push-in Rivets - Barbed
These fir tree or barbed rivets have a ribbed design that ensures a fast and easy installation while securely holding into various materials such as wood, metal, foam, rubber and plastic. When pushed into a hole, the flexible ribs deflect then spring back to lock securely in place. Available in over 100 sizes and styles for different hole diameters and panel thicknesses.
Quarter Turn Fasteners
Quarter Turn Panel Fasteners provide a fast and removable panel joining solution and can be installed using a flat screwdriver.
Rivet Guns
A perfect tool for fastening rivets. Ensures a quick and accurate application of rivets to fix multiple panels together
Rivet Hand Tools
A perfect tool for fastening rivets. Ensures a quick and accurate application of rivets to fix multiple panels together
Snap Latch Rivets
Snap Rings - Nylon
Made from Nylon and available in various colours. Click 2 rivets together to have 1 complete connection ready! No tools, screws, etc. needed.