Menu Search

Wire Rail Ticket Fixing 25.0 mm 2.0 mm PVC

Wire basket sign holder is designed to display signs or posters in retail display or point of sale applications, but not including the displayed tag. It is easy to install, provides a secure stand and has a parallel orientation display for your applications. Made of PVC..
Item code:

492762

21000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 2999 £ 0.4408
3000 + £ 0.4326
Standard pack: 50

Order in multiple of 50

Total price:

£ 22.04

50 x £ 0.4408

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Orientation of Display Parallel
Maximum Compatible Wire Diameter 9.0 mm
Maximum Compatible Material Thickness 2.0 mm
Overall Length 25.0 mm
Overall Width 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us