Menu Search

Wire Rail Ticket Fixing 25.0 mm 1.0 mm PVC

Wire rail sign holder is designed to display signs or posters in retail display or point of sale applications, but not including the displayed tag. It is easy to install, provides a secure stand and has a parallel orientation display for your applications. Made of PVC..
Item code:

492761

17912 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 4999 £ 0.3491
5000 + £ 0.3422
Standard pack: 100

Order in multiple of 100

Total price:

£ 34.91

100 x £ 0.3491

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Orientation of Display Parallel
Maximum Compatible Material Thickness 1.0 mm
Overall Length 25.0 mm
Overall Width 35.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us