Quantity | Unit price |
---|---|
1 - 24 | £ 11.0691 |
25 + | £ 5.271 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Non-Adjustable |
---|---|
Colour | Natural |
Full Material | Stainless Steel |
Type | Strike & Catch |
Overall Height | 13.5 mm |
Overall Height | 0.531 in |
Overall Length | 52.0 mm |
Overall Length | 2.047 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue