Quantity | Unit price |
---|---|
10 + | £ 2.0594 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 25.0 mm |
---|---|
Hole Diameter | 0.984 in |
Rod Diameter | 12.5 mm |
Rod Diameter | 0.492 in |
Overall Length | 44.0 mm |
Overall Length | 1.732 in |
Spring Rate | 89.1 Nmm |
Spring Rate | 89.1 Nmm |
Optimum Operating Force | 980.0 N |
Optimum Operating Force | 980.0 N |
Optimum Operating Deflection | 11.0 mm |
Optimum Operating Deflection | 0.433 in |
Mid Operating Force | 1176.0 N |
Mid Operating Force | 1176.0 N |
Maximum Operating Deflection | 17.6 mm |
Maximum Operating Deflection | 0.693 in |
Maximum Force | 1639.0 N |
Maximum Force | 1639.0 N |
Maximum Deflection | 18.4 mm |
Maximum Deflection | 0.724 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Blue |
Type | Medium Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 13.2 mm |
Mid Operating Deflection | 0.52 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue