Menu Search

Die Spring ISO 10243 25.0 mm 102.0 mm 20.6 Nmm

This die spring conforms to ISO 10243 specifications, the D shape wire section is a direct replacement for other ISO 10243 parts . The mechanical spring is made of high tensile strength chromium alloy steels providing inherent toughness to withstand heavy load demands, superior performance in high stress application and heat resistance up to 230C. Square end create reliable, flat maximum loadbearing surface. This green coloured profile is referred as light duty.
Item code:

1218317

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 3.3476
Standard pack: 10

Order in multiple of 10

Total price:

£ 33.48

10 x £ 3.3476

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 25.0 mm
Rod Diameter 12.5 mm
Overall Length 102.0 mm
Spring Rate 20.6 Nmm
Optimum Operating Force 526.0 N
Optimum Operating Deflection 25.5 mm
Mid Operating Force 631.0 N
Maximum Operating Deflection 40.8 mm
Maximum Force 1105.0 N
Maximum Deflection 53.6 mm
Maximum Application Temperature 230 °C
Colour Green
Type Light Duty
Standards ISO 10243
Mid Operating Deflection 30.6 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us