Quantity | Unit price |
---|---|
1 - 19 | £ 14.0804 |
20 - 199 | £ 6.1868 |
200 - 399 | £ 6.0588 |
400 + | £ 5.9308 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Insert Material | Stainless Steel |
Knob Material | Stainless Steel |
Knob Shape | Thumb |
Mount Type | Stud |
Knob Length | 36.0 mm |
Knob Length | 1.417 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M10 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue