Quantity | Unit price |
---|---|
16 - 79 | £ 23.9866 |
80 + | £ 23.5074 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Width | 19.1 mm |
---|---|
Overall Width | 0.752 in |
Overall Length | 65.8 m |
Overall Length | 215.879 ft |
Overall Thickness | 0.8 mm |
Overall Thickness | 0.031 in |
Price per piece incl VAT | 28.2196 GBP |
Commodity Code | 3919908099 |
Removability | Removable |
Roll Length | 65.8 m |
Roll Length | 215.879 ft |
Shape | Continuous |
Colour | White |
Adhesive Type | Rubber |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue