Quantity | Unit price |
---|---|
1 - 11 | £ 15.8815 |
12 + | £ 15.5529 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Thickness | 3.2 mm |
---|---|
Overall Thickness | 0.126 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Overall Length | 32.9 m |
Overall Length | 107.94 ft |
Roll Length | 33.0 m |
Roll Length | 108.268 ft |
Colour | White |
Price per piece incl VAT | 18.6842 GBP |
Commodity Code | 3919908099 |
Shape | Continuous |
Removability | Permanent |
Adhesive Type | Acrylic |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue