Menu Search

Weather Stripping 5.0 mm 10.0 m EPDM Black

Weather Stripping H: 2.0 mm W: 10.0 m EPDM Black
Item code:

1200210

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 0.3591
10 + £ 0.3232
Standard pack: 10

Order any quantity

Total price:

£ 0.36

1 x £ 0.3591

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height 2.0 mm
Width 10.0 mm
Base Width 2.0 mm
Roll Length 10.0 m
Compression 25-50%
Material EPDM
Type Closed Cell Sponge Rubber
Colour Black
Temperature Range -25 - 120 °C
Commodity Code 3921190030

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us