Menu Search

Quote Requests

Secure checkout

Waist Shaped Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Colour Overall Height Buy
1337505
£ 15.0025 - £ 32.5113 In production
16.0 mm
M6
Black
18.0 mm
1337510
£ 34.2523 - £ 72.7606 In production
32.0 mm
M10
Black
37.0 mm
1337514
£ 14.8994 - £ 31.0009 In production
16.0 mm
M5
Silver
18.0 mm
1337518
£ 22.2466 - £ 46.2798 50 In stock
25.0 mm
M6
Silver
29.0 mm
1337522
£ 38.8508 - £ 80.8382 140 In stock
36.0 mm
M10
Silver
42.0 mm
1337504
£ 14.3039 - £ 31.0009 In production
16.0 mm
M5
Black
18.0 mm
1337509
£ 24.492 - £ 52.0472 6 In stock
25.0 mm
M8
Black
29.0 mm
1337513
£ 45.9364 - £ 95.5868 10 In stock
36.0 mm
M12
Black
42.0 mm
1337517
£ 17.4304 - £ 37.0115 100 In stock
20.0 mm
M8
Silver
24.0 mm
1337521
£ 31.1966 - £ 64.9172 50 In stock
32.0 mm
M8
Silver
37.0 mm
1337523
£ 43.8097 - £ 91.1614 50 In stock
36.0 mm
M12
Silver
42.0 mm
1337515
£ 15.0261 - £ 31.9036 45 In stock
16.0 mm
M6
Silver
18.0 mm
1337519
£ 24.0611 - £ 50.1015 50 In stock
25.0 mm
M8
Silver
29.0 mm
1337506
£ 16.2424 - £ 35.2294 In production
20.0 mm
M6
Black
24.0 mm
1337511
£ 30.8631 - £ 65.5415 In production
32.0 mm
M8
Black
37.0 mm
1337508
£ 21.3642 - £ 46.2798 In production
25.0 mm
M6
Black
29.0 mm
1337512
£ 38.807 - £ 82.4079 In production
36.0 mm
M10
Black
42.0 mm
1337516
£ 16.4265 - £ 34.8939 54 In stock
20.0 mm
M6
Silver
24.0 mm
1337520
£ 34.2962 - £ 71.3878 93 In stock
32.0 mm
M10
Silver
37.0 mm
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M6 ; Overall Height - 18.0 mm | 0.709 in ; Knob Material - Anodised Steel

1337505

Price Range
£ 32.5113 - £ 15.0025

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Knob Diameter
    16.0 mm
  • Overall Height
    18.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M10 ; Overall Height - 37.0 mm | 1.457 in ; Knob Material - Anodised Steel

1337510

Price Range
£ 72.7606 - £ 34.2523

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M5 ; Overall Height - 18.0 mm | 0.709 in ; Knob Material - Stainless Steel

1337514

Price Range
£ 31.0009 - £ 14.8994

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Overall Height
    18.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Overall Height - 29.0 mm | 1.142 in ; Knob Material - Stainless Steel

1337518

Price Range
£ 46.2798 - £ 22.2466

Stock Levels
50 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    29.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M10 ; Overall Height - 42.0 mm | 1.654 in ; Knob Material - Stainless Steel

1337522

Price Range
£ 80.8382 - £ 38.8508

Stock Levels
140 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M5 ; Overall Height - 18.0 mm | 0.709 in ; Knob Material - Anodised Steel

1337504

Price Range
£ 31.0009 - £ 14.3039

Stock Levels
In production
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Overall Height
    18.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; Overall Height - 29.0 mm | 1.142 in ; Knob Material - Anodised Steel

1337509

Price Range
£ 52.0472 - £ 24.492

Stock Levels
6 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    29.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M12 ; Overall Height - 42.0 mm | 1.654 in ; Knob Material - Anodised Steel

1337513

Price Range
£ 95.5868 - £ 45.9364

Stock Levels
10 In stock
Attributes
  • Thread Size
    M12
  • Knob Diameter
    36.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; Knob Material - Stainless Steel

1337517

Price Range
£ 37.0115 - £ 17.4304

Stock Levels
100 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    20.0 mm
  • Overall Height
    24.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 37.0 mm | 1.457 in ; Knob Material - Stainless Steel

1337521

Price Range
£ 64.9172 - £ 31.1966

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    32.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M12 ; Overall Height - 42.0 mm | 1.654 in ; Knob Material - Stainless Steel

1337523

Price Range
£ 91.1614 - £ 43.8097

Stock Levels
50 In stock
Attributes
  • Thread Size
    M12
  • Knob Diameter
    36.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M6 ; Overall Height - 18.0 mm | 0.709 in ; Knob Material - Stainless Steel

1337515

Price Range
£ 31.9036 - £ 15.0261

Stock Levels
45 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    16.0 mm
  • Overall Height
    18.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; Overall Height - 29.0 mm | 1.142 in ; Knob Material - Stainless Steel

1337519

Price Range
£ 50.1015 - £ 24.0611

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Overall Height
    29.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Knob Material - Anodised Steel

1337506

Price Range
£ 35.2294 - £ 16.2424

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Overall Height
    24.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 37.0 mm | 1.457 in ; Knob Material - Anodised Steel

1337511

Price Range
£ 65.5415 - £ 30.8631

Stock Levels
In production
Attributes
  • Thread Size
    M8
  • Knob Diameter
    32.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Overall Height - 29.0 mm | 1.142 in ; Knob Material - Anodised Steel

1337508

Price Range
£ 46.2798 - £ 21.3642

Stock Levels
In production
Attributes
  • Thread Size
    M6
  • Knob Diameter
    25.0 mm
  • Overall Height
    29.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 36.0 mm | 1.417 in ; Thread Size - M10 ; Overall Height - 42.0 mm | 1.654 in ; Knob Material - Anodised Steel

1337512

Price Range
£ 82.4079 - £ 38.807

Stock Levels
In production
Attributes
  • Thread Size
    M10
  • Knob Diameter
    36.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; Knob Material - Stainless Steel

1337516

Price Range
£ 34.8939 - £ 16.4265

Stock Levels
54 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Overall Height
    24.0 mm
  • Colour
    Silver
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M10 ; Overall Height - 37.0 mm | 1.457 in ; Knob Material - Stainless Steel

1337520

Price Range
£ 71.3878 - £ 34.2962

Stock Levels
93 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Silver