Menu Search

Vent Plug IP68 0.6 bar M12 6.0 mm PA Grey

This Plug is a venting element made of Polyamide 6 V-0. It has a protection grade of IP68 0.6 bar and can withstand operating temperature from minimum - 40 C to maximum + 100 C.
Item code:

1334479

64 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 24.883
50 + £ 24.3912
Standard pack: 5

Order in multiple of 5

Total price:

£ 124.42

5 x £ 24.883

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Thread Length 6.0 mm
Overall Height 13.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us