DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Steel |
Material | Steel |
Shape | Corner V-Shaped |
Hook Length | 75.0 mm |
Hook Length | 2.953 in |
Hook Overall Length | 75.0 mm |
Hook Overall Length | 2.953 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Wire Diameter | 1.5 mm |
Wire Diameter | 0.059 in |
Type | T1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue