Menu Search

Uniscrew Cap 10. 12 17.5 mm (DIA) PP White

This Uniscrew Cap is designed to be inserted inside the screw hole and provide a neat and tidy finish. The cap is attached to the washer by a hinge that folds smoothly when the cap is snapped on, completely concealing the screw heads; this washer shortens installation time. It is compatible with Screw Sizes 10.12. White made from PP.
Item code:

1284612

87654 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1622
5000 + £ 0.0972
Standard pack: 5000

Order in multiple of 500

Total price:

£ 81.10

500 x £ 0.1622

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polypropylene
Compatible Screw Sizes (All) 10. 12
Overall Diameter 17.5 mm
Overall Height 6.0 mm
Base Height 5.0 mm
Lid Height 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us